IESNA:LM-63-2002
[TEST]P956534
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-930-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22889
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3384.7 3755.3 4082.6 4321.7 4368 4108 3804.7 3622.3 3596.9 3752.4
4060.2 4436.8 4850.7 5458.9 5980.5 6322.7 6705.2 7167 7709.4 8217.5
8649.4 8945.3 8878 8664.3 8035.2 6703.7 5019.6 3372.8 1930.7 1081.9
723.3 493.1 213.7 110.6 38.9 0 0
3384.7 3734.4 4069.2 4305.3 4359.1 4109.5 3806.1 3614.9 3583.5 3731.4
4027.3 4390.4 4793.9 5327.4 5907.2 6222.5 6606.6 7038.5 7588.4 8077
8505.9 8818.3 8764.5 8535.8 7990.4 6742.6 5154.1 3480.4 1965.1 1070
724.8 509.6 215.2 125.5 46.3 7.5 0
3384.7 3737.4 4057.2 4311.2 4397.9 4206.6 3900.3 3677.6 3616.4 3713.5
3969 4278.4 4681.8 5131.7 5710 6049.2 6376.5 6766.5 7276.1 7740.8
8198.1 8456.6 8446.2 8138.3 7748.3 6741.1 5325.9 3596.9 2128 1285.2
884.7 650 428.9 273.5 168.9 65.8 0
3384.7 3701.5 4016.9 4270.9 4412.9 4323.2 4049.7 3800.2 3677.6 3716.5
3894.3 4166.3 4469.6 4807.4 5306.5 5745.8 6091 6458.6 6887.5 7386.6
7820 8199.6 8428.2 8411.8 8380.4 8446.2 7854.4 6443.7 4024.3 1909.8
1204.5 931 668 431.9 212.2 52.3 0
3384.7 3676.1 3964.6 4229.1 4412.9 4475.6 4299.3 4061.7 3864.4 3795.7
3877.9 4070.7 4317.2 4605.6 4892.6 5337.9 5854.9 6212.1 6670.8 7146.1
7657.1 8089 8420.7 8676.3 8783.9 8978.1 9238.2 8464.1 6524.4 3646.3
1421.1 657.5 443.8 279.4 140.5 17.9 0
3384.7 3649.2 3898.8 4155.8 4366.5 4519 4548.8 4412.9 4242.5 4100.5
4070.7 4154.3 4341.1 4542.9 4810.4 5085.3 5557.5 6179.2 6612.6 6962.2
7416.5 7968 8547.8 9064.8 9571.4 10148.2 11177.9 12259.8 11960.9 10242.4
7170 3498.3 1113.3 390 139 16.4 0
3384.7 3596.9 3810.6 4034.8 4248.5 4439.8 4611.6 4716.2 4728.2 4698.3
4677.4 4720.7 4823.8 4979.2 5184 5457.4 5802.6 6253.9 6821.8 7425.5
8018.8 8713.6 9544.5 10444.1 11472.2 12406.2 13522.5 15377 18397.1 19455.1
16765.3 11091.2 5750.3 2716.8 945.9 112.1 0
3384.7 3589.5 3779.3 3976.5 4190.2 4377 4571.3 4743.1 4855.2 4918
4986.7 5095.8 5239.2 5421.6 5678.6 5993.9 6357 6809.8 7337.3 7960.5
8655.4 9392.1 10227.4 11215.2 12207.5 13211.7 14301.1 15793.9 18548.1 20927.1
19404.3 13592.7 7282 3181.5 963.9 94.1 0
3384.7 3552.1 3710.5 3885.4 4057.2 4245.5 4435.3 4632.5 4835.8 5045
5239.2 5458.9 5739.9 6088 6570.7 7081.8 7642.2 8217.5 8858.6 9584.9
10305.1 11022.4 11753.2 12554.2 13420.9 14268.2 15129 16160.1 17697.8 19074.1
18249.2 14774.8 9266.6 3888.3 823.4 74.7 0
3384.7 3486.4 3596.9 3712 3836 3967.5 4109.5 4266.4 4444.2 4657.9
4931.4 5249.7 5609.8 6089.5 6724.6 7447.9 8190.6 8997.6 9882.2 10807.3
11747.2 12608 13422.4 14190.5 14865.9 15516 16272.1 17110.5 18143.1 18126.7
16073.4 12412.2 6969.7 2045.8 307.8 43.3 0
3384.7 3419.1 3465.4 3513.3 3562.6 3625.3 3698.6 3779.3 3871.9 3998.9
4166.3 4360.6 4604.1 4956.8 5450 6058.2 6753 7476.3 8207.1 8897.5
9528.1 10151.2 10771.4 11369.1 11899.6 12371.9 12851.5 13391 13784 12906.8
10545.7 7280.5 2884.1 591.8 162.9 53.8 0
3384.7 3387.7 3392.2 3405.7 3423.6 3438.5 3463.9 3489.3 3517.7 3559.6
3619.4 3682.1 3752.4 3879.4 4072.1 4297.8 4622.1 5013.6 5499.3 6020.8
6548.3 7069.8 7598.8 8093.5 8531.3 8921.4 9251.6 9578.9 9620.7 8564.2
6845.7 4731.2 1894.9 378.1 97.1 29.9 0
3384.7 3347.4 3325 3292.1 3256.2 3218.9 3169.5 3121.7 3053 2966.3
2873.7 2742.2 2622.6 2544.9 2527 2564.3 2719.7 2996.2 3348.9 3710.5
4031.8 4287.3 4511.5 4708.7 4855.2 4926.9 4853.7 4519 3815.1 2745.1
1682.7 880.2 334.7 88.2 19.4 0 0
3384.7 3281.6 3157.6 3018.6 2861.7 2664.5 2450.8 2211.7 1969.6 1757.4
1585.5 1446.5 1337.5 1259.8 1206 1153.7 1113.3 1102.8 1150.7 1282.2
1437.6 1539.2 1545.2 1457 1310.6 1110.3 901.1 681.4 476.7 289.9
170.4 100.1 53.8 17.9 4.5 0 0
3384.7 3200.9 2979.8 2722.7 2408.9 2084.6 1782.8 1546.7 1368.8 1217.9
1078.9 950.4 854.8 809.9 787.5 757.6 735.2 714.3 687.4 663.5
645.6 615.7 570.8 511.1 443.8 375.1 310.8 261.5 219.7 179.3
134.5 86.7 40.3 10.5 3 0 0
3384.7 3106.8 2782.5 2394 2001 1651.3 1415.2 1241.8 1081.9 948.9
865.2 815.9 774.1 736.7 700.9 666.5 632.1 590.3 543.9 503.6
475.2 446.8 419.9 382.6 349.7 309.3 275 239.1 198.8 155.4
103.1 61.3 28.4 10.5 3 0 0
3384.7 3056 2637.6 2150.4 1708.1 1422.6 1228.4 1058 940 883.2
836.8 786 735.2 688.9 647.1 606.7 558.9 508.1 458.8 418.4
385.5 352.7 331.7 312.3 286.9 257 224.2 188.3 145 103.1
73.2 43.3 19.4 4.5 0 0 0
3384.7 2982.8 2476.2 1927.7 1522.8 1282.2 1095.4 977.3 919 872.7
826.4 768.1 711.3 656 600.7 545.4 490.2 439.3 399 367.6
343.7 322.8 301.9 273.5 245.1 218.2 186.8 153.9 124 98.6
73.2 47.8 16.4 0 0 0 0
3384.7 2937.9 2362.6 1787.3 1433.1 1207.4 1040.1 968.3 925 877.2
826.4 768.1 705.3 639.6 575.3 512.6 457.3 415.4 385.5 355.7
328.8 300.4 276.5 252.5 228.6 200.2 168.9 137.5 113.6 89.7
64.3 38.9 9 0 0 0 0
3384.7 2897.6 2275.9 1708.1 1397.2 1176.1 1031.1 980.3 931 881.7
832.4 775.6 714.3 648.6 582.8 524.5 476.7 430.4 390 352.7
321.3 286.9 260 234.6 206.2 170.4 136 113.6 92.7 68.7
46.3 22.4 4.5 0 0 0 0
3384.7 2899.1 2255 1687.1 1370.3 1156.6 1034.1 992.3 951.9 902.6
851.8 798 742.7 681.4 617.2 555.9 503.6 455.8 415.4 376.6
336.2 294.4 260 228.6 194.3 155.4 118.1 98.6 79.2 59.8
38.9 17.9 3 0 0 0 0
3384.7 2931.9 2286.4 1708.1 1386.8 1167.1 1038.6 996.7 957.9 908.6
859.3 807 750.2 690.4 627.6 564.9 508.1 460.3 427.4 391.5
342.2 300.4 263 230.1 191.3 153.9 118.1 98.6 77.7 58.3
38.9 17.9 4.5 0 0 0 0
